- Wireless ON/OFF control: HALO Home Smart Lights, Dimmers, & Switches
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Accessory ON/OFF Switch |
Description | HALO In-Wall Accessory Dimmer,1st generation, Bluetooth Mesh wireless control 4.0, White Finish |
Product Details
Lamp Type | N/A |
UPC | 080083155392 |
Amperage Rating | 5A |
Mounting | Wall/Surface Mount |
Voltage Rating | 120V |
Product Weight | 0.44 |
Case Quantity | 4 |
Pallet Quantity | 1440 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |