- Wireless motion and daylight sensor
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Standalone Motion Sensor (Battery) |
Description | HALO Home In-Wall or Surface Mount Motion Sensor, Battery Powered,1st Generation, Bluetooth Mesh wireless control, 4.0, Matte white |
Product Details
Lamp Type | N/A |
UPC | 080083150380 |
Amperage Rating | N/A |
Mounting | Wall/Surface Mount |
Voltage Rating | 120V |
Product Weight | 0.25 |
Case Quantity | 4 |
Pallet Quantity | 1792 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |