- 4-inch available with remote driver/junction box
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home HLB4 4" Smart Canless Direct Mount |
Description | 4-Inch LED lens downlight with remote driver / junction box,600 Lumens,90 CRI minimum, white tuning, select CCT 2700K - 5000K ,Bluetooth control,Matte white baffle |
Product Details
Lamp Type | LED |
UPC | 080083153022 |
Amperage Rating | 0.085A at 120V |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 9.7W |
Product Weight | 1.23 |
Case Quantity | 4 |
Pallet Quantity | 320 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |