- 20-foot extension cable junction box for simplified installation
- Used to extend connection between fixture head and junction box for simplified installation
HALO Home
HLB20BLEEC
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home HLB4 4" Smart Canless Direct Mount |
Description | 20 ft. extension cable |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |