- Includes Alexa's basic services; music playback, news, weather, etc
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Voice Smart Recessed Downlight - RL56 |
Description | HALO Home Voice with Alexa Built-in |
Product Details
Lamp Type | LED |
UPC | 080083905966 |
Amperage Rating | 0.104 A at 120 V |
Aperture | 5 Inch |
Color Temperature Max | 5000K |
Mounting | Retrofit Kit |
Voltage Rating | 120V |
Wattage | 12.5 W |
Product Weight | 2.5 |
Case Quantity | 4 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |