- Remotely control your HALO Home devices
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Smart Bulb Starter Kit - HHA19 |
Description | Bridge with Smart Lamps Dimming Kit, Adjustable CCT 2700K-5000K |
Product Details
Lamp Type | A19 |
UPC | 080083885305 |
Amperage Rating | N/A |
Color Temperature Max | 5000K |
Mounting | N/A |
Voltage Rating | 120V |
Wattage | 9.4W |
Product Weight | 1.19 |
Case Quantity | 2 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |