- Backlit LED technology, with no housing
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Smart Surface Mount Downlight - BLD6 |
Description | 6" Backlit LED Downlight, 800 lumen series, Adjustable CCT Select, 120V, Bluetooth |
Product Details
Lamp Type | Integrated LED |
UPC | 080083897186 |
Amperage Rating | 0.078A |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Recessed Trim | Surface Mount |
Voltage Rating | 120V |
Wattage | 9.3W |
Product Weight | 0.95 |
Case Quantity | 4 |
Pallet Quantity | 540 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |