- Backlit LED technology, with no housing
- Easy Install: Mounts to most junction boxes (including pancake boxes)
- Alternate Install: Mount to most recessed housings (hardware included)
- Adjustable white tuning, from 2700K–5000K
- Dimmable down to 5%
- Wet & damp location listed
- ENERGY STAR® compliant, UL Certified
- CA Title-20 & Title-24 high efficacy compliant
HALO Home
BLD4089BLE40AWH
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Smart Surface Mount Downlight - BLD4 |
Description | 4" Backlit LED Downilght, 800 lumen series, Adjustable CCT, 120V, Bluetooth |
Product Details
Lamp Type | Integrated LED |
UPC | 080083897162 |
Amperage Rating | .077 |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Recessed Trim | Surface Mount |
Voltage Rating | 120V |
Wattage | 9.2 |
Product Weight | 0.628 |
Case Quantity | 4 |
Pallet Quantity | 600 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |