- Suitable for 2x6 residential or shallow plenum commercial
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Lumen Select Smart Recessed Downlight - RL4 |
Description | 4" all- purpose retrofit LED module |
Product Details
Lamp Type | LED |
UPC | 080083887453 |
Amperage Rating | 0.039A at 277V |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 10.9W |
Product Weight | 0.42 |
Case Quantity | 4 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |