- Selectable Max Brightness: 600, 900, or 1200 Lumens
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Lumen Select Smart Recessed Downlight - RL56 |
Description | 5”/6” all- purpose retrofit LED module,1200 lumens,90 CRI,Bluetooth Mesh wireless control, 4.0,Matte white baffle |
Product Details
Lamp Type | LED |
Amperage Rating | 0.050A at 277V |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 14.1W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |