- Selectable Max Brightness: 600, 900, or 1200 Lumens
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Lumen Select Smart Recessed Downlight - RL56 |
Description | 5/6 in. Smart LED Trim with Tunable CCT and Selectable Lumens |
Product Details
Lamp Type | Integrated LED |
Amperage Rating | .117 |
Aperture | 5/6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Recessed Trim | LED Smart Light |
Voltage Rating | 120V |
Wattage | 14.2 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |