- Dimmable to 5% using HALO Home app or controls (sold separately)
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Smart Bulb - HHA19 |
Description | HALO Home A19 Lamp with Tunable CCT (2700K-5000K), 800 Lumen Series, 2-Pack |
Product Details
Lamp Type | LED |
UPC | 080083885343 |
Amperage Rating | .078 |
Color Temperature Max | 5000K |
Mounting | Accessory |
Voltage Rating | 120V |
Wattage | 9.4W |
Product Weight | 0.44 |
Case Quantity | 2 |
Pallet Quantity | 896 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |