- Works with non-smart dimmable LED fixtures only
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Smart Light Adapter - HWAD |
Description | Bluetooth Enabled 4.0 Adaptor Module |
Product Details
Lamp Type | LED |
UPC | 080083826568 |
Amperage Rating | N/A |
Mounting | Plug-in |
Voltage Rating | N/A |
Product Weight | 0.473 |
Case Quantity | 4 |
Pallet Quantity | 1920 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |