- Program 4 scene keys to control a HALO Home-enabled Device/Group/Scene
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Scene Keypad - HIWSKB |
Description | Multi-Room Scene Keypad |
Product Details
Lamp Type | N/A |
UPC | 080083859986 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.41 |
Case Quantity | 4 |
Pallet Quantity | 1728 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |