- ON/OFF and Dimming; Group, Scene and Schedule in app
- Manual ON/OFF and brightness control with the side panel push button
- For use with 110/120V compatible sockets
- Max load of 2.5A, 300W incandescent/ 150W LED/CFL
- Grounded 3-wire power connection
HALO Home
HWP1BLE40AWH
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Smart Plug-In Lamp Dimmer - HWP |
Description | Plug-In Lamp Dimmer, Bluetooth |
Product Details
Lamp Type | N/A |
UPC | 080083826506 |
Amperage Rating | 2.5 |
Mounting | Accessory |
Voltage Rating | 110/120V |
Product Weight | 0.86 |
Case Quantity | 4 |
Pallet Quantity | 1920 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |