Catalog Number:
s6dww
HALO Commercial
  • Selectable lumens 1000, 1500, 2000, 3000, or 4000
  • SeleCCTable color temperature 3000K, 3500K, or 4000K
  • 80 CRI
  • Narrow, Medium, Wide beam distribution reflectors with TIR lens optics
  • Wall wash with linear spread lens
  • Specular, Semi-Specular, Matte White, Matte Black reflector finishes
  • Universal Voltage 120V – 277V
  • 0-10V 1% dimming
  • Factory installed connected lighting and emergency options

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PRS6 LED 6" Square Downlight Series
Description 6" Lens Wall Wash Insert Replacement
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083852437
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Product Weight 0.74
Case Quantity 6
Pallet Quantity 30
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?