Catalog Number:
prs630d010
HALO Commercial
  • Selectable lumens 1000, 1500, 2000, 3000, or 4000
  • SeleCCTable color temperature 3000K, 3500K, or 4000K
  • 80 CRI
  • Narrow, Medium, Wide beam distribution reflectors with TIR lens optics
  • Wall wash with linear spread lens
  • Specular, Semi-Specular, Matte White, Matte Black reflector finishes
  • Universal Voltage 120V – 277V
  • 0-10V 1% dimming
  • Factory installed connected lighting and emergency options

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PRS6 LED 6" Square Downlight Series
Description 6" Sq, 3000lm, UNV, 0-10V
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083873104
Amperage Rating .225A/.101A
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 26.9 W/27 W
Product Weight 3.95
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?