Catalog Number:
64smdmw
HALO Commercial
  • Selectable lumens 1000, 1500, 2000, 3000, or 4000
  • SeleCCTable color temperature 3000K, 3500K, or 4000K
  • 80 CRI
  • Narrow, Medium, Wide beam distribution reflectors with TIR lens optics
  • Wall wash with linear spread lens
  • Specular, Semi-Specular, Matte White, Matte Black reflector finishes
  • Universal Voltage 120V – 277V
  • 0-10V 1% dimming
  • Factory installed connected lighting and emergency options

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PRS6 LED 6" Square Downlight Series
Description 6" Sha lLens Med DL Ref, SF, Matte White

Product Details

UPC 080083870509
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Recessed Trim Reflector
Product Weight 1.275
Case Quantity 6
Pallet Quantity 30
Country of Origin MX
ARRA No

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?