Catalog Number:
64smdh
HALO Commercial
  • Selectable lumens 1000, 1500, 2000, 3000, or 4000
  • SeleCCTable color temperature 3000K, 3500K, or 4000K
  • 80 CRI
  • Narrow, Medium, Wide beam distribution reflectors with TIR lens optics
  • Wall wash with linear spread lens
  • Specular, Semi-Specular, Matte White, Matte Black reflector finishes
  • Universal Voltage 120V – 277V
  • 0-10V 1% dimming
  • Factory installed connected lighting and emergency options

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PRS6 LED 6" Square Downlight Series
Description 6" Shal Lens Med DL Ref, SF, Semi Spec

Product Details

UPC 080083870851
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Recessed Trim Reflector
Product Weight 1.275
Case Quantity 6
Pallet Quantity 30
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?