Brand Name | Halo Commercial |
Family | PRS6 LED 6" Square Downlight Series |
Description | 6" Lens Nar DL Ref, SF, Spec Clear |
UPC | 080083871452 |
Aperture | 6 Inch |
Lamp Type | LED |
Mounting | Recessed |
Recessed Trim | Reflector |
Product Weight | 1.306 |
Case Quantity | 6 |
Pallet Quantity | 18 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |