Brand Name | Halo Commercial |
Family | PRS4 LED 4" Square Downlight Series |
Description | 4" TIR Lens, Narrow Distribution |
Note | The image is a representation of the family (not specific to this catalog number) |
UPC | 080083852369 |
Aperture | 4 Inch |
Lamp Type | LED |
Mounting | Recessed |
Product Weight | 0.74 |
Case Quantity | 6 |
Pallet Quantity | 30 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |