- 4" Square Module, 1000-1500-2000 Lumen, 80CRI
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PRS4 LED 4" Square Downlight Series |
Description | 4" Square Module, 1000-1500-2000 Lumen, 80CRI. |
Product Details
Lamp Type | LED |
UPC | 080083873050 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | N/A |
Product Weight | 1.788 |
Case Quantity | 6 |
Pallet Quantity | 128 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |