Catalog Number:
pr8wd
HALO Commercial
  • Field selectable CCT
  • New construction, retrofit and surface mounted housings available
  • Field changeable medium & wide distribution
  • Multiple lumen options
  • Retrofits 7", 8" and 9" housings

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PR8 LED 8" SeleCCTable™ Downlight Series
Description Wide distribution lens for PR8M12 and PR8M34 modules

Product Details

UPC 080083773183
Aperture 8 1/2 Inch
Lamp Type LED
Mounting Recessed
Product Weight 1.15
Case Quantity 6
Pallet Quantity 360
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?