Catalog Number:
pr8s10d010mw
HALO Commercial
  • Field selectable CCT
  • New construction, retrofit and surface mounted housings available
  • Field changeable medium & wide distribution
  • Multiple lumen options
  • Retrofits 7", 8" and 9" housings

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PR8 LED 8" SeleCCTable™ Downlight Series
Description 8" aperture surface mount LED downlight frame, 1000 lumen

Product Details

UPC 080083772537
Amperage Rating .09A/.04A
Aperture 8 Inch
Lamp Type LED
Mounting Ceiling/Surface Mount
Voltage Rating 120V-277V
Wattage 10.5 W
Product Weight 2.95
Case Quantity 6
Pallet Quantity 108
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?