Catalog Number:
pr6sfs24d010mw
HALO Commercial
  • 6" aperture new construction/remodel, retrofit and surface downlights

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PR6 LED 6" SeleCCTable™ Downlight Series
Description 6” aperture surface mount cylinder, field selectable lumens (2000-4000), 0-10V Dim

Product Details

UPC 080083891269
Amperage Rating .145 at 277V at 4000 lumens
Aperture 6 Inch
Lamp Type LED
Mounting Ceiling/Surface
Voltage Rating 120/277V 50/60 Hz
Wattage 39.4
Product Weight 4.5
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?