Catalog Number:
pr6sfs24d010bz
HALO Commercial
  • 6" aperture new construction/remodel, retrofit and surface downlights

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PR6 LED 6" SeleCCTable™ Downlight Series
Description 6” PR6 ” aperture surface mount cylinder , 2000/3000/4000 lumens, UNV 0-10V, Bronze finish

Product Details

UPC 080083891160
Amperage Rating 0.332A at 120V
Aperture 6 Inch
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 39.8W at 120V
Product Weight 4.5
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?