Catalog Number:
pr6rfs24d010rem14
HALO Commercial
  • 6" aperture new construction/remodel, retrofit and surface downlights

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PR6 LED 6" SeleCCTable™ Downlight Series
Description 6” PR6 Retrofit kit, 2000/3000/4000 lumens, UNV 0-10V, integral 14 watt emergency battery pack with remote test

Product Details

UPC 080083891566
Amperage Rating 0.332A at 120V
Aperture 6 Inch
Lamp Type LED
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 39.8W at 120V
Product Weight 4.5
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?