Catalog Number:
pr6m24md9fsbz
HALO Commercial
  • 6" aperture new construction/remodel, retrofit and surface downlights

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PR6 LED 6" SeleCCTable™ Downlight Series
Description 6" LED module, 2000/3000/4000 lumens, 90 CRI, 3000K, 3500K and 4000K CCT selectable, Bronze finish

Product Details

UPC 080083891016
Amperage Rating 0.332A at 120V
Aperture 6 Inch
Color Temperature Max 4000K
Lamp Type LED
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 39.8W at 120V
Product Weight 1.55
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?