Catalog Number:
pr6cpfs24d010
HALO Commercial
  • 6" aperture new construction/remodel, retrofit and surface downlights

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PR6 LED 6" SeleCCTable™ Downlight Series
Description 6” PR6 CP, 1000/1500/2000 lumens, UNV 0-10V

Product Details

UPC 080083892112
Amperage Rating 0.332A at 120V
Aperture 6 Inch
Lamp Type LED
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 39.8W at 120V
Product Weight 4.5
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?