Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCC8 LED 8" Cylinder Downlight Series
Description 8” Wall mount cylinder,8000 lumens,UNV 0-10V Dimming Driver

Product Details

UPC 080083918560
Amperage Rating 0.636A at 120V and 0.29A at 277V
Aperture 8 Inch
Lamp Type LED
Mounting Wall Mount
Voltage Rating 120-277V
Wattage 75.8W at 120V and 75W at 277V
Product Weight 4.4
Case Quantity 1
Pallet Quantity 32
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?