Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCC8 LED 8" Cylinder Downlight Series
Description 8” Wall mount cylinder,1500 lumens,UNV 0-10V Dimming Driver

Product Details

UPC 080083918706
Amperage Rating 0.119A at 120V and 0.055A at 277V
Aperture 8 Inch
Lamp Type LED
Mounting Wall Mount
Voltage Rating 120-277V
Wattage 14.2W at 120V and 14.9W at 277V
Product Weight 4.4
Case Quantity 1
Pallet Quantity 32
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?