Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCC8 LED 8" Cylinder Downlight Series
Description 8” surface mount cylinder,6000 lumens,UNV 0-10V Dimming Driver

Product Details

UPC 080083918669
Amperage Rating 0.5A at 120V and 0.22A at 277V
Aperture 8 Inch
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 59.7W at 120V and 59W at 277V
Product Weight 4.4
Case Quantity 1
Pallet Quantity 32
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?