Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCC6 LED 6" Cylinder Downlight Series
Description 6" CYL module, 3000/4000 lumens, 80 CRI, 3500K CCT
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083907540
Amperage Rating 0.228A at 120V
Aperture 6 Inch
Color Temperature Max 3500K
Lamp Type LED
Mounting Wall/Surface Mount
Voltage Rating 120-277V
Wattage 27.2W at 120V
Product Weight 2.755
Case Quantity 6
Pallet Quantity 144
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?