Brand Name | Halo Commercial |
Family | HCC6 LED 6" Cylinder Downlight Series |
Description | 6” surface mount cylinder,1000 lumens,UNV 0-10V Dimming Driver |
UPC | 080083917662 |
Amperage Rating | 0.085A at 120V and 0.042A at 277V |
Aperture | 6 Inch |
Lamp Type | LED |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 10.1W at 120V and 10.9W at 277V |
Product Weight | 4.4 |
Case Quantity | 1 |
Pallet Quantity | 32 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |