Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCC4 LED 4" Cylinder Downlight Series
Description 4” surface mount cylinder,1000 lumens,UNV 0-10V Dimming Driver

Product Details

UPC 080083916405
Amperage Rating 0.085A at 120V and 0.042A at 277V
Aperture 4 Inch
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 10.1W at 120V and 10.9W at 277V
Product Weight 4.4
Case Quantity 1
Pallet Quantity 32
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?