Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC8 LED 8" Downlight Series
Description 8” conical reflector, Medium, Semi-specular clear,Reflector for IEM only
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083910427
Aperture 8 Inch
Mounting Recessed Mount
Recessed Trim Reflector
Product Weight 1.57
Case Quantity 6
Pallet Quantity 36
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?