Brand Name | Halo Commercial |
Family | HC6R LED 6" Retrofit Downlight Series |
Description | 6” retrofit module, 3000/4000 lumens, 90 CRI, 4000K |
Note | The image is a representation of the family (not specific to this catalog number) |
UPC | 080083883622 |
Amperage Rating | 0.228A at 120V |
Aperture | 6 Inch |
Color Temperature Max | 4000K |
Lamp Type | LED |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 27.2W at 120V |
Product Weight | 2.98 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |