Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC6R LED 6" Retrofit Downlight Series
Description 6” retrofit module, 1000/1500/2000 lumens, 90 CRI, 3500K
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083883448
Amperage Rating 0.085A at 120V
Aperture 6 Inch
Color Temperature Max 3500K
Lamp Type LED
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 10.1W at 120V
Product Weight 2.98
Case Quantity 6
Pallet Quantity 240
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?