Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC6R LED 6" Retrofit Downlight Series
Description HC6 Retrofit LED Kit, 4000 lumens, UNV, 0-10V

Product Details

UPC 080083903351
Amperage Rating 0.345A at 120V and 0.15A at 277V
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 41.3W at 120V and 40.7W at 277V
Product Weight 3.95
Case Quantity 6
Pallet Quantity 240
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?