Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC6R LED 6" Retrofit Downlight Series
Description HC6 Retrofit LED Kit, 3000 lumens, UNV, 0-10V

Product Details

UPC 080083903344
Amperage Rating 0.228A at 120V and 0.102A at 277V
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 27.2W at 120V and 27W at 277V
Product Weight 3.95
Case Quantity 6
Pallet Quantity 240
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?