Brand Name | Halo Commercial |
Family | HC6R LED 6" Retrofit Downlight Series |
Description | HC6 Retrofit LED Kit, 2000 lumens, UNV, 0-10V |
UPC | 080083903337 |
Amperage Rating | 0.176A at 120V and 0.082A at 277V |
Aperture | 6 Inch |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 21.1W at 120V and 21.4W at 277V |
Product Weight | 3.95 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |