Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC6 LED 6" Downlight Series
Description 6” LED module, 1000/1500/2000 lumens, 80 CRI, 4000K CCT

Product Details

UPC 080083856268
Amperage Rating 0.085A at 120V
Aperture 6 Inch
Color Temperature Max 4000K
Lamp Type LED
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 10.1W/14.2W/21.1W at 120V and 10.9W/14.9W/21.4W at 277V
Product Weight 1.2
Case Quantity 6
Pallet Quantity 756
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?