Brand Name | Halo Commercial |
Family | HC6 LED 6" Downlight Series |
Description | Recessed 6-inch LED downlight, 4000 lumens, 120-277VAC, 0-10V dimming,14 watt emergency module with remote test /indicator light |
UPC | 080083884025 |
Amperage Rating | 0.345A at 120V and 0.15A at 277V |
Aperture | 6 Inch |
Lamp Type | LED |
Mounting | Recessed Mount |
Voltage Rating | 120-277V |
Wattage | 41.3W at 120V and 40.7W at 277V |
Product Weight | 3.95 |
Case Quantity | 1 |
Pallet Quantity | 14 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |