Catalog Number:
hc630d010rem7
HALO Commercial
  • 6" aperture new construction/remodel downlights series

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC6 LED 6" Downlight Series
Description Recessed 6-inch LED downlight, 3000 lumens, 120-277VAC, 0-10V dimming, REM7

Product Details

UPC 080083883967
Amperage Rating 0.228A at 120V and 0.102A at 277V
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 27.2W at 120V and 27W at 277V
Product Weight 3.95
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?