Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC6 LED 6" Downlight Series
Description 6" conical Reflector, wide 65° beam angle, White baffle, Integral emergency only
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083850013
Aperture 6 Inch
Mounting Recessed Mount
Recessed Trim Reflector
Product Weight 2.98
Case Quantity 6
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?