Brand Name | Halo Commercial |
Family | HC6 LED 6" Downlight Series |
Description | Rotatable wall wash insert for 6” reflector –replacement part kit |
Note | The image is a representation of the family (not specific to this catalog number) |
UPC | 080083851577 |
Aperture | 6 Inch |
Mounting | Recessed Mount |
Product Weight | 0.01 |
Case Quantity | 24 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |