Brand Name | Halo Commercial |
Family | HC56R LED 5/6" Retrofit Downlight Series |
Description | 6” retrofit kit, 3000 lumens, 120-277VAC, Integral 7 watt emergency module |
UPC | 080083903078 |
Amperage Rating | 0.228A at 120V |
Aperture | 6 Inch |
Lamp Type | LED |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 27.2 W at 120 V and 27 W at 277 V |
Product Weight | 3.95 |
Case Quantity | 6 |
Pallet Quantity | 72 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |