Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC56R LED 5/6" Retrofit Downlight Series
Description 6” retrofit kit, 2000 lumens, 120-277VAC, Integral 7 watt emergency module

Product Details

UPC 080083903061
Amperage Rating 0.176A at 120V
Aperture 6 Inch
Lamp Type LED
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 21.1 W at 120 V and 21.4 W at 277 V
Product Weight 3.95
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?