Catalog Number:
hc4r15d010
HALO Commercial
  • 1000, 1500, 2000, 3000, 4000 lumen
  • 2700K, 3000K, 3500K, 4000K CCT
  • 80 CRI or 90 CRI
  • Medium beam distribution precision formed reflector
  • Specular, Semi-Specular, White reflector finishes
  • Non-Conductive "dead front", white, medium beam distribution reflector
  • Universal Voltage 120V – 277V
  • 0-10V 1% dimming
  • Factory installed connected lighting and emergency options

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC4R LED 4" Retrofit Downlight Series
Description 4" Retrofit Kit 1500lm, UNV, 0-10V

Product Details

UPC 080083865901
Amperage Rating .119A/.055A
Aperture 4 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 14.2W/14.9W
Product Weight 3.95
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?