Catalog Number:
hm412935
HALO Commercial
  • 1000, 1500, 2000, 3000, 4000 lumen
  • 2700K, 3000K, 3500K, 4000K CCT
  • 80 CRI or 90 CRI
  • Narrow, Medium, Wide beam distribution precision formed reflectors
  • Wall wash with exclusive rotatable linear spread lens
  • Specular, SemiSpecular, White, Black & White Baffle reflector finishes
  • Universal Voltage 120V – 277V
  • 0-10V 1% dimming
  • Factory installed connected lighting and emergency options

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC4 LED 4" Downlight Series
Description 4" Module 1000-1500-2000lm 90CRI 3500K

Product Details

UPC 080083855865
Aperture 4 Inch
Color Temperature Max 3500K
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Product Weight 1.8
Case Quantity 6
Pallet Quantity 240
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?